MPX4080D
Obsolete
Design Win
0 to 80 kPa, differential, integrated, pressure sensor

Download datasheet

Product overview

Description

The MPX4080 series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, but particularly those employing a microcontroller or microprocessor with A/D inputs. This patented, single element transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure.

  • All features

    • 3.0% maximum error over 0 to 85 °C
    • Ideally suited for microprocessor or microcontroller-based systems
    • Temperature compensated from -40 to 105 °C
    • Easy-to-use, durable epoxy unibody package
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPX4080D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models