MPX4250DP
Obsolete
Design Win
0 to 250 kPa, differential, gauge pressure sensor, on-chip signal conditioned, temperature compensated and calibrated

Download datasheet

Product overview

Description

The MPX4250D series piezoresistive transducer is a state-of-the-art monolithic silicon pressure sensor designed for a wide range of applications, particularly those employing a microcontroller or microprocessor with A/D inputs. This transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high-level analog output signal that is proportional to the applied pressure. The small form factor and high reliability of on-chip integration make the ST sensor a logical and economical choice for the automotive system engineer.

  • All features

    • Differential and gauge applications available
    • 1.4 % maximum error over 0 °C to 85 °C
    • Patented silicon shear stress strain gauge
    • Temperature compensated over –40 °C to +125 °C
    • Offers reduction in weight and volume compared to existing hybrid modules
    • Durable epoxy unibody element
    • Available in two unibody packages
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPX4250DP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models