NMH1000
Active
Education Design Win
Programmable magnetic switch

Download datasheet Order Direct

Product overview

Description

The NMH1000 is a hall effect magnetic field switch. The switch is most sensitive to a vertical field passing through the top-to-bottom surfaces, orthogonal to the plane of the application printed circuit board. The switch operates at low voltage, low current, low output data rate, and is a small physical size.

  • All features

    • Standalone switch functionality (no external MCU required) with ultra‑low power consumption down to 48 nA
    • Threshold selection 3-state hardware pin
    • Threshold selection data bit(s) in an I²C accessible register
    • Sample rate selection 3-state hardware pin
    • Sample rate selection data bit(s) in an I²C accessible register
    • Mode selection hardware pin to select between standalone or I²C serial interface
    • Mode selection data bit(s) in an I²C accessible register
    • Two outputs indicate the state of the switch:
      • Binary state hardware pin
      • Binary state data bit(s) in an I²C accessible register
Need assistance finding a document?
Contact our support team.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - NMH1000

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
NMH1000T1
Active
VSON6 1.4 x 1.4 x 0.85 mm Ecopack3 10 2023-04-30T00:00:00.000+02:00

NMH1000T1

Package:

VSON6 1.4 x 1.4 x 0.85 mm

Material Declaration**:

Marketing Status

Active

Package

VSON6 1.4 x 1.4 x 0.85 mm

RoHS Compliance Grade

Ecopack3

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
NMH1000T1

Distributor availability of NMH1000T1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

NMH1000T1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NMH1000T1

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors