Product overview
Description
The NXLS9xxxx is a dual channel DSI3, PSI5, SPI, and I²C compatible lateral (X-axis or Y-axis) or vertical (Z-axis) inertial sensor.
-
All features
- Independent X-axis, Y-axis, or Z-axis ranges for each channel
- Z-Axis, Low g ranges from ± 1.50 g to ± 20 g nominal full-scale range
- Medium g ranges from ± 15.5 g to ± 150 g nominal full-scale range
- High g ranges from ± 50 g to ± 500 g nominal full-scale range
- –40 °C to 125 °C operating temperature range
- DSI3 compatible
- Discovery mode for physical location identification
- High side bus switch output driver
- Command and response mode support for device configuration
- Periodic data collection mode support for sensor data transfers.
- Background diagnostic mode support during periodic data collection mode
- PSI5 Version 2.1 compatible
- Compatible modes:
P10P-500/3L P10P-500/4H A10P-228/1L P10CRC-xxx/xx P16CRC-xxx/xx and many others - Programmable time slots with 1 µs resolution
- Selectable baud rate: 125 kBd or 189 kBd
- 10- and 16-bit data options
- Selectable error detection: even parity, or 3-bit CRC
- Optional daisy chain with external low side switch
- Two-wire programming mode
- Compatible modes:
- 32-bit SPI compatible serial interface
- 3.3 V or 5 V single supply operation
- Register read and write commands
- Sensor data transmission commands
12-bit data, left justified in a 16-bit data field Command echo with 3-bit source identification 2-bit basic status and 2-bit detailed status fields 8-bit CRC
- I²C compatible serial interface
- Slave mode operation
- Standard mode, fast mode, and fast mode plus support
- Independent programmable arming functions for each channel
- DSP
- Dual, independent signal chains from ADC to Communications Interface
- Up to a fourth order low-pass filter with rolloff frequency options from 12.5 Hz to 1500 Hz
- Optional single pole high pass filter with fast startup and output rate limiting
- Optional moving average
- Optional 16 to 1 output interpolation
- Pb-free 16-Pin QFN 4 mm x 4 mm x 1.45 mm package
- Independent X-axis, Y-axis, or Z-axis ranges for each channel
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| NXLS96333AESR2 | Active Product is in volume production. | HLQFN16 4 x 4 x 1.45 mm | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NXLS96333AESR2 | | | distributors No availability of distributors reported, please contact our sales office |
NXLS96333AESR2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors