ST1VAFE6AX
Active
Education Design Win
Biosensor with vAFE (vertical analog front-end) for biopotential signals and 6-axis IMU (inertial measurement unit) with AI and sensor fusion

Download datasheet Order Direct

Product overview

Key Benefits

Context aware analysis

Synchronous biopotential + motion with in‑sensor AI for clean, context‑aware vital‑sign and gesture monitoring.

Miniaturization

Compact, synchronized bio‑signal and motion module for any wearable.

Efficiency

Ultra‑low‑power edge processing using MEMS + FSM/MLC, offloading the MCU.

Description

The ST1VAFE6AX is a biosensor embedding a vAFE channel to detect biopotential signals and a 6-axis IMU featuring a high-performance 3-axis digital accelerometer and 3-axis digital gyroscope for motion tracking.

The device embeds advanced dedicated features and data processing for motion processing like the finite state machine (FSM), sensor fusion low power (SFLP), adaptive self-configuration (ASC), and machine learning core (MLC) with exportable AI features/filters.

The ST1VAFE6AX is available in a small plastic, land grid array (LGA) package of 2.5 x 3.0 x 0.71 mm to address ultracompact solutions.

  • All features

    • Dual channels for biopotential signal detection and motion tracking
    • Biopotential signal detection channel with analog hub
      • Single-ended or differential input amplifier (vAFE) channel
      • Digital notch filter to reduce powerline noise (50/60 Hz)
      • ODR fixed at 240 Hz
    • Biopotential and motion signals fully synchronized for context-aware analysis
    • Programmable finite state machine for accelerometer, gyroscope, and vAFE data processing with high rate @960 Hz
    • Machine learning core with exportable features and filters for AI applications
    • “Always-on" experience with low power consumption
    • Smart FIFO up to 4.5 KB
    • ±2/±4/±8/±16 g full scale
    • ±125/±250/±500/±1000/±2000/±4000 dps full scale
    • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
    • Embedded adaptive self-configuration (ASC)
    • Embedded analog hub for ADC and processing analog input data
    • Embedded sensor fusion low-power algorithm
    • Embedded temperature sensor
    • Analog supply voltage: 1.71 V to 3.6 V
    • Independent I/O supply (extended range: 1.08 V to 3.6 V)
    • Compact footprint: 2.5 mm x 3 mm x 0.71 mm
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1VAFE6AX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST1VAFE6AXTR
Active
VFLGA2.5X3X.71 14L P.5 L.475X.25 Ecopack2 - -

ST1VAFE6AXTR

Package:

VFLGA2.5X3X.71 14L P.5 L.475X.25

Material Declaration**:

Marketing Status

Active

Package

VFLGA2.5X3X.71 14L P.5 L.475X.25

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST1VAFE6AXTR

Distributor availability of ST1VAFE6AXTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST1VAFE6AXTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST1VAFE6AXTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors