SPEAr600
Obsolete
Design Win
Embedded MPU with dual ARM926 core, flexible memory support, powerful connectivity features and programmable LCD interface

Download datasheet

Product overview

Description

The SPEAr600 is a member of the SPEAr family of embedded MPUs for networked devices, it is based on dual ARM926EJ-S processors (up to 333 MHz), widely used in applications where high computation performance is required.

Both processors have an MMU supporting virtual memory management and making the system compliant with the Linux operating system. They also offer 16 KBytes of data cache, 16 KBytes of instruction cache, JTAG and ETM (embedded trace macro-cell) for debug operations.

To expand its range of target applications, SPEAr600 can be extended by adding additional peripherals through the external local bus (EXPI interface).

  • All features

    • Dual ARM926EJ-S core up to 333 MHz:
      • Each with 16 Kbytes instruction cache + 16 Kbytes data cache
    • High performance 8-channel DMA
    • Dynamic power saving features
    • Up to 733 DMIPS
    • Memory:
      • External DRAM interface: 8/16-bit DDR1-333 / DDR2 - 666
      • 32 Kbytes BootROM / 8 Kbytes internal SRAM
      • Flexible static memory controller (FSMC) supporting parallel NAND Flash memory interface, ONFI 1.0 support, internal 1-bit ECC or external 4-bit ECC
      • Serial NOR Flash Memory interface
    • Connectivity:
      • 2 x USB 2.0 Host
      • USB 2.0 Device
      • Giga Ethernet (GMII port)
      • I2C and fast IrDA interfaces
      • 3 x SSP Synchronous serial peripheral (SPI, Microwire or TI protocol) ports
      • 2 x UART interfaces
    • Peripherals supported:
      • TFT/STN LCD controller (resolution up to 1024 x 768 and colors up to 24 bpp)
      • Touchscreen support
    • Miscellaneous functions
      • Integrated real-time clock, watchdog, and system controller
      • 8-channel 10-bit ADC, 1 Msps
      • JPEG codec accelerator
      • 10 GPIO bidirectional signals with interrupt capability
      • 10 independent 16-bit timers with programmable prescaler
    • 32-bit width External local bus (EXPI interface).
    • 3 x I2S interfaces for audio features:
      • One stereo input and two stereo outputs (audio 3.1 configuration capable)
    • Customizable logic with 600 Kgate standard cell array
    • Software:
      • System compliant with all operating systems (including Linux)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPEAr600

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models