Product overview
Description
The ST6215C, 25C devices are low cost members of the ST62xx 8-bit HCMOS family of microcontrollers, which is targeted at low to medium complexity applications. All ST62xx devices are based on a building block approach: a common core is surrounded by a number of on-chip peripherals.
The ST62E25C is the erasable EPROM version of the ST62T15C, T25C devices, which may be used during the development phase for the ST62T15C, T25C target devices, as well as the respective ST6215C, 25C ROM devices.
OTP and EPROM devices are functionally identical.
OTP devices offer all the advantages of user programmability at low cost, which make them the ideal choice in a wide range of applications where frequent code changes, multiple code versions or last minute programmability are required.
The ROM based versions offer the same functionality, selecting the options defined in the programmable option bytes of the OTP/EPROM versions in the ROM option list (See Section 12.6 on page 97).
The ST62P15C/P25C are the Factory Advanced Service Technique ROM (FASTROM) versions of ST62T15C,T25C OTP devices.
They offer the same functionality as OTP devices, but they do not have to be programmed by the customer (See Section 12 on page 91).
These compact low-cost devices feature a Timer comprising an 8-bit counter with a 7-bit programmable prescaler, an 8-bit A/D Converter with 16 analog inputs and a Digital Watchdog timer, making them well suited for a wide range of automotive, appliance and industrial applications.
For easy reference, all parametric data is located in Section 11 on page 63.
-
All features
- Instruction Set\t\t
8-bit data manipulation\t\t 40 basic instructions\t\t 9 addressing modes\t\t Bit manipulation\t\t - Analog Peripheral\t\t
8-bit ADC with 16 input channels\t\t - Memories\t\t
2K or 4K bytes Program memory (OTP, EPROM, FASTROM or ROM) with read-out protection\t\t 64 bytes RAM\t\t - Interrupt Management\t\t
4 interrupt vectors plus NMI and RESET\t\t 20 external interrupt lines (on 2 vectors)\t\t 1 external non-interrupt line\t\t - Clock, Reset and Supply Management\t\t
Enhanced reset system\t\t Low Voltage Detector (LVD) for Safe Reset\t\t Clock sources: crystal/ceramic resonator or RC network, external clock, backup oscillator (LFAO)\t\t Oscillator Safeguard (OSG)\t\t 2 Power Saving Modes: Wait and Stop\t\t - 2 Timers\t\t
Configurable watchdog timer\t\t 8-bit timer/counter with a 7-bit prescaler\t\t - Development Tools\t\t
Full hardware/software development package\t\t - 20 I/O Ports\t\t
20 multifunctional bidirectional I/O lines\t\t 16 alternate function lines\t\t 4 high sink outputs (20mA)\t\t
- Instruction Set\t\t
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |