Product overview
Description
The ST72104G, ST72215G, ST72216G and ST72254G devices are members of the ST7 microcontroller family. They can be grouped as follows:
All devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set.
The ST72C104G, ST72C215G, ST72C216G and ST72C254G versions feature single-voltage FLASH memory with byte-by-byte In-Situ Programming (ISP) capability.
Under software control, all devices can be placed in WAIT, SLOW, or HALT mode, reducing power consumption when the application is in idle or stand-by state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
For easy reference, all parametric data are located in Section 13 on page 96.
-
All features
- 1 Analog peripheral
8-bit ADC with 6 input channels(except on ST72104Gx) - 2 Communications Interfaces
SPI synchronous serial interface I2C multimaster interface(only on ST72254Gx) - Development Tools
Full hardware/software development package - Memories
4K or 8K bytes Program memory (ROM and single voltage FLASH) with read-out protection and in-situ programming (remote ISP) 256 bytes RAM - Interrupt Management
7 interrupt vectors plus TRAP and RESET 22 external interrupt lines (on 2 vectors) - Clock, Reset and Supply Management
Enhanced reset system Enhanced low voltage supply supervisor with3 programmable levels Clock sources: crystal/ceramic resonator oscillators or RC oscillators, external clock, backup Clock Security System Clock-out capability 3 Power Saving Modes: Halt, Wait and Slow - 3 Timers
Configurable watchdog timer Two 16-bit timers with: 2 input captures, 2 output compares, external clock input on one timer, PWM and Pulse generator modes(one only on ST72104Gx and ST72216G1) - Instruction Set
8-bit data manipulation 63 basic instructions 17 main addressing modes 8 x 8 unsigned multiply instruction True bit manipulation - 22 I/O Ports
22 multifunctional bidirectional I/O lines 14 alternate function lines 8 high sink outputs
- 1 Analog peripheral
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |