ST72321BAR6-Auto
Obsolete
Design Win
8-bit MCU for automotive with 32 Kbyte Flash,ADC, 5 timers, SPI, SCI, I2C interface

Download datasheet

Product overview

Description

The ST72321Bxxx-Auto Flash and ROM devices are members of the ST7 microcontroller family designed for mid-range automotive applications running from 3.8 to 5.5 V.

All devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set and are available with Flash or ROM program memory. The ST7 family architecture offers both power and flexibility to software developers, enabling the design of highly efficient and compact application code.

The on-chip peripherals include an A/D converter, a PWM autoreload timer, two general purpose timers, I2C, SPI, and SCI interfaces.

For power economy, the microcontroller can switch dynamically into Wait, Slow, Active Halt or Halt mode when the application is in idle or standby state.

Typical applications include all types of car body applications such as window lift, DC motor control, rain sensors, car body controllers, low end junction boxes and auxiliary functions in car radios.

  • All features

    • Memories
      • 32 to 60 Kbyte dual voltage High Density Flash (HDFlash) ROM with readout protection capability. In-application programming and in-circuit programming for HDFlash devices
      • 1 to 2 Kbyte RAM
      • HDFlash endurance: 100 cycles, data retention 20 years
    • Clock, reset and supply management
      • Enhanced low voltage supervisor (LVD) for main supply and auxiliary voltage detector (AVD) with interrupt capability
      • Clock sources: crystal/ceramic resonator oscillators, internal RC oscillator and bypass for external clock
      • PLL for 2x frequency multiplication
      • 4 power saving modes: Halt, Active Halt, Wait and Slow
    • Interrupt management
      • Nested interrupt controller
      • 14 interrupt vectors plus trap and reset
      • Top Level Interrupt (TLI) pin on 64-pin devices
      • 15/9 external interrupt lines (on 4 vectors)
    • 1 analog peripheral (low current coupling)
      • 10-bit ADC with up to 16 input ports
    • Up to 48 I/O ports
      • 48/32/24 multifunctional bidirectional I/O lines
      • 34/22/17 alternate function lines
      • 16/12/10 high sink outputs
    • 5 timers
      • Main clock controller with Real-time base, Beep and Clock-out capabilities
      • Configurable watchdog timer
      • Two 16-bit timers with 2 input captures, 2 output compares, external clock input on 1 timer, PWM and pulse generator modes
      • 8-bit PWM auto-reload timer with 2 input captures, 4 PWM outputs, output compare and time base interrupt, external clock with event detector
    • 3 communications interfaces
      • SPI synchronous serial interface
      • SCI asynchronous serial interface
      • I2C multimaster interface
    • Development tools
      • Full HW/SW development pkg, ICT capability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST72321BAR6-Auto

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models