Product overview
Description
The ST7L3x is a member of the ST7 microcontroller family suitable for automotive applications. All ST7 devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set.
The ST7L3x features Flash memory with byte-by-byte in-circuit programming (ICP) and in-application programming (IAP) capability.
Under software control, the ST7L3x devices can be placed in wait, slow or halt mode, reducing power consumption when the application is in idle or standby state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application.
-
All features
- Memories
- 8 Kbytes program memory: Single voltage extended Flash (XFlash) or ROM with readout protection capability. In-application programming and in-circuit programming (IAP and ICP) for XFlash devices
- 384 bytes RAM
- 256 bytes data EEPROM (XFlash and ROM devices) with readout protection, 300 K write/erase cycles guaranteed
- XFlash and EEPROM data retention 20 years at 55°C
- Clock, reset and supply management
- Enhanced reset system
- Enhanced low voltage supervisor (LVD) for main supply and an auxiliary voltage detector (AVD) with interrupt capability for implementing safe power-down procedures
- Clock sources: Internal 1% RC oscillator, crystal/ceramic resonator or external clock
- Optional x8 PLL for 8 MHz internal clock
- 5 power saving modes: Halt, active halt, auto wakeup from halt, wait and slow
- I/O ports
- Up to 15 multifunctional bidirectional I/O lines
- 7 high sink outputs
- 5 timers
- Configurable watchdog timer
- Two 8-bit lite timers with prescaler, 1 real-time base and 1 input capture
- Two 12-bit autoreload timers with 4 PWM outputs, 1 input capture and 4 output compare functions
- 2 communication interfaces
- Master/slave LINSCI™ asynchronous serial interface
- SPI synchronous serial interface
- Interrupt management
- 10 interrupt vectors plus TRAP and reset
- 12 external interrupt lines (on 4 vectors)
- A/D converter
- 7 input channels
- 10-bit resolution
- Instruction set
- 8-bit data manipulation
- 63 basic instructions with illegal opcode detection
- 17 main addressing modes
- 8 x 8 unsigned multiply instructions
- Development tools
- Full hardware/software development package
- DM (debug module)
- Memories
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |