Product overview
Description
The ST7LNB0V2Y0 is an 8-bit microcontroller dedicated to DiSEqC™ slave operation in LNBs and switchers. It is compliant with the DiSEqC™ level 2.1. It also supports backwards compatible mode (13/18 V, 22 kHz tone) and toneburst signalling.
-
All features
- Clock, reset and supply management
Reduced power consumption. Safe power on/off management by low voltage detector (LVD). Internal 8 MHz oscillator - Analog interface
13/18 V voltage detector 22 kHz tone detector - Communication interface
One DiSEqC™ 2.1 communication interface - I/O ports
8 output ports for control of committed and uncommitted switches 1 output port for standby control
- Clock, reset and supply management
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |