Product overview
Description
The ST7MCx device is member of the ST7 microcontroller family designed for mid-range applications with a Motor Control dedicated peripheral.
All devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set and are available with FLASH, ROM or FASTROM program memory.
Under software control, all devices can be placed in WAIT, SLOW, ACTIVE-HALT or HALT mode, reducing power consumption when the application is in idle or stand-by state.
The enhanced instruction set and addressing modes of the ST7 offer both power and flexibility to software developers, enabling the design of highly efficient and compact application code. In addition to standard 8-bit data management, all ST7 microcontrollers feature true bit manipulation, 8x8 unsigned multiplication and indirect addressing modes.
The devices feature an on-chip Debug Module (DM) to support in-circuit debugging (ICD). For a description of the DM registers, refer to the ST7 ICC Protocol Reference Manual.
-
All features
- Instruction set
8-bit Data Manipulation 63 Basic Instructions with illegal opcode detection 17 main Addressing Modes 8 x 8 Unsigned Multiply Instruction True Bit Manipulation - In-circuit Debug
- Development tools
Full hardware/software development package - Brushless motor control peripheral
6 high sink PWM output channels for sinewave or trapezoidal inverter control Motor safety including asynchronous emergency stop and write-once registers 4 analog inputs for rotor position detection (sensorless/hall/tacho/encoder) Permanent magnet motor coprocessor including multiplier, programmable filters, blanking windows and event counters Operational amplifier and comparator for current/voltage mode regulation and limitation - 2 Communication interfaces
SPI synchronous serial interface LINSCI asynchronous serial interface - Memories
8K to 60K dual voltage FLASH Program memory or ROM with read-out protection capability, In-Application Programming and In-Circuit Programming. 384 to 1.5K RAM HDFlash endurance: 100 cycles, data retention: 40 years at 85˚C
- Interrupt management
Nested interrupt controller 14 interrupt vectors plus TRAP and RESET MCES top level interrupt pin 16 external interrupt lines (on 3 vectors) - Clock, reset and supply management
Enhanced reset system Enhanced low voltage supervisor (LVD) for main supply and auxiliary voltage detector (AVD) with interrupt capability Clock sources: crystal/ceramic resonator oscillators and by-pass for external clock, clock security system. Four power saving modes: Halt, Active-Halt, Wait and Slow - 5 Timers
Main Clock Controller with: Real time base, Beep and Clock-out capabilities Configurable window watchdog timer Two 16-bit timers with: 2 input captures, 2 output compares, external clock input, PWM and pulse generator modes 8-bit PWM Auto-Reload timer with: 2 input captures, 4 PWM outputs, output compare and time base interrupt, external clock with event detector - Analog peripheral
10-bit ADC with 16 input pins - Up to 60 I/O ports
up to 60 multifunctional bidirectional I/O lines up to 41 alternate function lines up to 12 high sink outputs
- Instruction set
Circuit Diagram
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |