ST92150CR9T-Auto
Obsolete
Design Win
8-bit MCU for automotive

Download datasheet

Product overview

Description

The ST92124-Auto/150-Auto/250-Auto microcontroller is developed and manufactured by STMicroelectronics using a proprietary n-well HCMOS process. Its performance derives from the use of a flexible 256-register programming model for ultra-fast context switching and real-time event response. The intelligent on-chip peripherals offload the ST9 core from I/O and data management processing tasks allowing critical application tasks to get the maximum use of core resources. The new-generation ST9 MCU devices now also support low power consumption and low voltage operation for power-efficient and low-cost embedded systems.

  • All features

    • Memories
      • Internal memory: Single Voltage Flash up to 256 Kbytes, RAM up to 8 Kbytes, 1 Kbyte E3 TM (Emulated EEPROM)
      • In-Application Programming (IAP)
      • 224 general purpose registers (register file) available as RAM, accumulators or index pointers
    • Clock, reset and supply management
      • Register-oriented 8/16 bit CORE with RUN, WFI, SLOW, HALT and STOP modes
      • 0-24 MHz Operation (Int. Clock), 4.5-5.5 V range
      • PLL Clock Generator (3-5 MHz crystal)
      • Minimum instruction time: 83 ns (24 MHz int. clock)
    • Up to 80 I/O pins
    • Interrupt management
      • 4 external fast interrupts + 1 NMI
      • Up to 16 pins programmable as wake-up or additional external interrupt with multi-level interrupt handler
    • DMA controller for reduced processor overhead
    • Timers
      • 16-bit Timer with 8-bit Prescaler, and Watchdog Timer (activated by software or by hardware)
      • 16-bit Standard Timer that can be used to generate a time base independent of PLL Clock Generator
      • Two 16-bit independent Extended Function Timers (EFTs) with Prescaler, up to two Input Captures and up to two Output Compares
      • Two 16-bit Multifunction Timers, with Prescaler, up to two Input Captures and up to two Output Compares
    • Communication interfaces
      • Serial Peripheral Interface (SPI) with selectable Master/Slave mode
      • One Multiprotocol Serial Communications Interface with asynchronous and synchronous capabilities
      • One asynchronous Serial Communications Interface with 13-bit LIN Synch Break generation capability
      • J1850 Byte Level Protocol Decoder (JBLPD)
      • Up to two full I²C multiple Master/Slave Interfaces supporting Access Bus
      • Up to two CAN 2.0B Active interfaces
    • Analog peripheral (low current coupling)
      • 10-bit A/D Converter with up to 16 robust input channels
    • Development tools
      • Free High performance development environment (IDE) based on Visual Debugger, Assembler, Linker, and C-Compiler; Real Time Operating System (OSEK OS, CMX) and CAN drivers
      • Hardware emulator and Flash programming board for development and ISP Flasher for production

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST92150CR9T-Auto

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models