Product overview
Description
The STM8AF6213, STM8AF6213A, STM8AF6223, STM8AF6223A and STM8AF6226 automotive 8-bit microcontrollers offer 4 to 8 Kbytes of Flash program memory, plus integrated true data EEPROM. The STM8S series and STM8AF series 8-bit microcontrollers reference manual (RM0016) refers to devices in this family as low-density. They provide the following benefits: performance, robustness and reduced system cost.
Device performance and robustness are ensured by advanced core and peripherals made in a state-of-the-art technology, a 16 MHz clock frequency, robust I/Os, independent watchdogs with separate clock source, and a clock security system.
The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog, and brown-out reset.
Full documentation is offered as well as a wide choice of development tools.
-
All features
- AEC-Q100 qualified
- Core
- Max fCPU: 16 MHz
- Advanced STM8A core with Harvard architecture and 3-stage pipeline
- Extended instruction set
- Memories
- Program memory: 4 to 8 Kbyte Flash program; data retention 20 years at 55 °C after 1 kcycle
- Data memory: 640 byte true data EEPROM; endurance 300 kcycle
- RAM: 1 Kbyte
- Clock management
- Low-power crystal resonator oscillator with external clock input
- Internal, user-trimmable 16 MHz RC and low-power 128 kHz RC oscillators
- Clock security system with clock monitor
- Reset and supply management
- Wait/auto-wakeup/Halt low-power modes with user definable clock gating
- Low-consumption power-on and power-down reset
- Interrupt management
- Nested interrupt controller with 32 interrupts
- Up to 28 external interrupts on 7 vectors
- Timers
- Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
- 16-bit general purpose timer with 3 CAPCOM channels each (IC, OC, PWM)
- 8-bit AR basic timer with 8-bit prescaler
- Auto-wakeup timer
- Window and independent watchdog timers
- I/Os
- Up to 28 I/Os on a 32-pin package including 21 high sink outputs
- Highly robust I/O design, immune against current injection
- Communication interfaces
- LINUART LIN 2.2 compliant, master/slave modes with automatic resynchronization
- SPI interface up to 8 Mbit/s or fMASTER/2
- I2C interface up to 400 Kbit/s
- Analog to digital converter (ADC)
- 10-bit, ± 1 LSB ADC with up to 7 muxed channels + 1 internal channel, scan mode and analog watchdog
- Internal reference voltage measurement
- Operating temperature up to 150 °C
Circuit Diagram
More from the product line
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM8AF6226TASSSX | Active Product is in volume production. | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226TASSSY | Active Product is in volume production. | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226TAY | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226TCY | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226TDY | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | LQFP 32 7x7x1.4 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226UAY | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226UCX | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226UCY | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226UDX | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM8AF6226UDY | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | VFQFPN 32 5x5x1.0 mm | Automotive | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
STM8AF6226TASSSX
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM8AF6226TASSSY
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM8AF6226TAY
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM8AF6226TCY
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM8AF6226TDY
Package:
LQFP 32 7x7x1.4 mmMaterial Declaration**:
STM8AF6226UAY
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
STM8AF6226UDX
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
STM8AF6226UDY
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STM8AF6226TDY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226TCY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226UCX | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226UCY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226TASSSX | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226TAY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226UAY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226UDX | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226UDY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STM8AF6226TASSSY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STM8AF6226TDY NRND
STM8AF6226TCY NRND
STM8AF6226UCX NRND
STM8AF6226UCY NRND
STM8AF6226TASSSX Active
STM8AF6226TAY NRND
STM8AF6226UAY NRND
STM8AF6226UDX NRND
STM8AF6226UDY NRND
STM8AF6226TASSSY Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors