STR751FR0
Obsolete
Design Win
32-bit MCU

Download datasheet

Product overview

Description

The STR750 family of 32-bit microcontrollers combines the industry-standard ARM7TDMI® 32-bit RISC core, featuring high performance, very low power, and very dense code, with a comprehensive set of peripherals and ST's latest 0.18μ embedded Flash technology. The STR750 family comprises a range of devices integrating a common set of peripherals as well as USB, CAN and some key innovations like clock failure detection and an advanced motor control timer. It supports both 3.3V and 5V, and it is also available in an extended temperature range (-40 to +105°C). This makes it a genuine general purpose microcontroller family, suitable for a wide range of applications.

  • All features

    • 8 Communications interfaces1 I2C interface3 HiSpeed UARTs w. Modem/LIN capability2 SSP interfaces (SPI or SSI) up to 16 Mb/s1 CAN interface (2.0B Active)1 USB full-speed 12 Mb/s interface with 8 configurable endpoint sizes
    • 6 Timers16-bit watchdog timer (WDG)16-bit timer for system timebase functions3 synchronizable timers each with up to 2 input captures and 2 output compare/PWMs.16-bit 6-ch. synchronizable PWM timerDead time generation, edge/center-aligned waveforms and emergency stopIdeal for induction/brushless DC motors
    • Up to 72/38 I/O ports72/38 GPIOs with High Sink capabilitiesAtomic bit SET and RES operations
    • CoreARM7TDMI-S 32-bit RISC CPU54 DMIPS @ 60 MHz
    • Clock, reset and supply managementSingle supply 3.3V ±10% or 5V ±10%Embedded 1.8V Voltage RegulatorsInt. RC for fast start-up and backup clockUp to 60 MHz operation using internal PLL with 4 or 8 MHz crystal/ceramic osc.Smart Low Power Modes: SLOW, WFI, STOP and STANDBY with backup registersReal-time Clock, driven by low power internal RC or 32.768 kHz dedicated osc, for clock-calendar and Auto Wake-up
    • MemoriesUp to 256 KB Flash program memory (10k W/E cycles, retention 20 yrs @ 85°C)16 KB Read-While-Write Flash for data (100k W/E cycles, retention 20 yrs@ 85°C)Flash Data Readout and Write Protection16KBytes embedded high speed SRAMMemory mapped interface (SMI) to ext. Serial Flash (64 MB) w. boot capability
    • DMA4-channel DMA controllerCircular buffer managementSupport for UART, SSP, Timers, ADC
    • 10-bit A/D converter16/11 chan. with prog. Scan Mode & FIFOProgrammable Analog Watchdog featureConversion time: min. 3.75 μsStart conversion can be triggered by timers
    • Nested interrupt controllerFast interrupt handling with 32 vectors16 IRQ priorities, 2 maskable FIQ sources16 external interrupt / wake-up lines

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STR751FR0

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models