ST’s STSPIN motor drivers for brushed DC motors integrate a dual current control core and a dual full-bridge power stage to drive two brushed DC motors.
Available in a large selection of space-saving, thermally-enhanced packages, STSPIN brushed DC motor driver ICs provide a ready-to-use, optimized solution for motor and motion control systems in a wide range of voltage and current ratings.
The STSPIN portfolio comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.
The benefit of our 10 and 15 years longevity program is available for our industrial grade STSPIN motor drivers.
The STSPIN9P series provides a scalable 7 V to 75 V platform for low‑voltage motors up to 300 W. With integrated low RDS(ON) MOSFETs, current sensing, flexible current limiting, adjustable slew rate, and comprehensive protections, they simplify robust, compact industrial and appliance motor‑control designs.
Recommended for you
Looking to design smaller, more efficient motor-drive systems for high-current applications? We have what you need.
Look no further than our new STSPIN9 devices for brushed DC and stepper motors.
With these innovative devices, you can now design motor drive systems that are not only smaller (5 x 5 mm) but also more efficient. Our devices come in a wide voltage operating range, with multiple driving modes, two embedded current controls methods, making them highly scalable and perfect for a wide range of applications. Plus, with our comprehensive ecosystem, including easy-to-use evaluation boards, software, and documentation, you'll be able to accelerate your development process and get your system up and running in no time.
STSPIN9 devices can be used in a variety of domestic and industrial applications. These include factory automation systems, textile machines, industrial and home robots, stage lighting, ATM and money handling machines, antenna controllers, vending machines, and most common home and industrial appliances.