GANSPIN1102E
Active
Design Win
100 V GaN high-power density half-bridge motor driver

Download datasheet

Product overview

Description

The GANSPIN1102x is a 100 V, 29 A, GaN half-bridge for compact, high-efficiency motor control applications. In a 5x6.5 mm LGA package, it integrates two GaN FETs, a gate driver, and supply capacitors. It offers a compact and efficient GaN power solution.

The GANSPIN1102x provides two independent logic inputs for the control of the high-side and low-side GaN FETs. The externally available outputs of the gate driver allow adjusting the switching speed for the best EMI and efficiency trade-off.

The GANSPIN1102x Smart shoot-through protection circuit, in combination with the interlocking, guarantees no simultaneous high-side and low-side conduction even at near zero dead time.

The dynamic bootstrap switch prevents overcharging of the bootstrap capacitor, ensuring stable gate drive voltage in all conditions.

A full set of protections, including UVLO and OVLO for both VCC and BOOT, and thermal shutdown, makes the device suitable for demanding applications.

Fast propagation delay, accurate delay matching, and high dV/dt immunity make the GANSPIN1102x suitable for motor control applications requiring power density and efficiency.

  • All features

    • 2.4 mΩ half-bridge GaN FETs
    • Embedded gate driver with dynamic bootstrap switch
    • 100 V transient, 80 V continuous operating voltage
    • Switching performance:
      • Switching frequency up to 5 MHz
      • 20 ns propagation delay
      • 1 ns delay matching
    • Independent high-side and low-side driving signal with interlocking
    • Smart shoot-through protection
    • Adjustable turn-on timings
    • UVLO, OVLO, and thermal shutdown
    • Integrated VCC/Bootstrap capacitors

EDA Symbols, Footprints and 3D Models

STMicroelectronics - GANSPIN1102E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
GANSPIN1102E
Active
TESTED USWF Industrial N/A - -

GANSPIN1102E

Package:

TESTED USWF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TESTED USWF

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
GANSPIN1102E

Distributor availability of GANSPIN1102E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

GANSPIN1102E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

GANSPIN1102E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors