L9942
Active
Design Win
Stepper Motor Driver for Bipolar Motors with microstepping & programmable current profile

Download datasheet Order Direct

Product overview

Description

The L9942 is an integrated stepper motor driver for bipolar stepper motors with microstepping and programmable current profile look-up-table to allow a flexible adaptation of the stepper motor characteristics and intended operating conditions. It is possible to use different current profiles depending on target criteria: audible noise, vibrations, rotation speed or torque. The decay mode used in PWM-current control circuit can be programmed to slow-, fast-, mixed-and auto-decay. In autodecay mode device will use slow decay mode if the current for the next step will increase and the fast decay or mixed decay mode if the current will decrease. The programmable stall detection is useful in case of head lamp leveling and bending light application, by preventing to run the motor too long time in stall for position alignment. If a stall is detected, the alignment process is closed and the noise is minimized.

  • All features

    • Two full bridges for max. 1.3 A load(RDSON= 500 mΩ)
    • Programmable current waveform with look-up table: 9 entries with 5 bit resolution
    • Current regulation by integrated PWM controller and internal current sensing
    • Programmable stepping mode: full, half, mini and microstepping
    • Programmable slew rate for EMC and power dissipation optimization
    • Programmable Fast-, Slow-, Mixed- and Auto-Decay Mode
    • Full-scale current programmable with 3 bit resolution
    • Programmable stall detection
    • Step clock input for reduced μController requirements
    • Very low current consumption in standby mode IS< 3 μA, typ. Tj≤ 85 °C
    • All outputs short circuit protected with openload, overload current, temperature warning and thermal shutdown
    • The PWM signal of the internal PWM controller is available as digital output.
    • All parameters are guaranteed for 3 V < Vcc < 5.3 V and for 7 V < Vs < 20 V

Circuit Diagram

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9942

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9942XP1
Active
PowerSSO 24 Automotive Ecopack2 - -
L9942XP1TR
Active
PowerSSO 24 Automotive Ecopack2 - -

L9942XP1

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9942XP1TR

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9942XP1TR

Distributor availability of L9942XP1TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9942XP1

Distributor availability of L9942XP1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9942XP1TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9942XP1TR

Distributor Name

Distributor reported inventory date:

L9942XP1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9942XP1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors