L9969S
Active
Design Win
Automotive chip for single and dual H-bridge

Download datasheet

Product overview

Description

L9969S/L9969U and L9969T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.

The PowerSSO24 houses one full H-bridge, while the PowerSSO36 houses both two H-bridges that can work in parallel, through independent input driving commands.

Target application ranges from throttle control actuators to exhaust gas recirculation control valves in automotive domain to a more general use to drive DC and Stepper motors.

  • All features

    • AEC-Q100 qualified
    • Full path RDS(on) less than 540 mΩ
    • Nominal continuous load current > 3 A
    • Operating battery supply voltage 4.5 V to 28 V
    • Operating VDD supply voltage 4.5 V to 5.5 V
    • All ECU internal pins can withstand up to 18 V
    • Output switching frequency up to 20 kHz
    • Monitoring of VDD supply voltage including bidirectional switch-off pin NABE
    • Overtemperature and short-circuit protection
    • Full diagnosis capability
    • Output stage with SPI-adjustable current limitation 5-8.6 A in 3 steps (two-point regulation)
    • Fast switch-off open-drain input/output
    • Current-monitoring with current feedback output signal CF
    • Reliable full diagnostic capability
    • Settable chip-address via bond-wire configuration on the silicon or E-Fuse
    • SPI-interface for configuration and diagnosis
    • Error history in diagnosis register
    • Two independent enable pins: "NABE" and "DIS"
    • Control of power stages by SPI or two input signals, PWM and DIR (configurable via SPI)
    • Logic levels 5 V compatible
    • Conformity to improved EMC requirements due to smart H-bridge switching
    • Full ISO 26262 compliant, ASIL-B (D) systems ready

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9969S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9969S-TR
Active
PowerSSO 24 Automotive Safety Ecopack2 - -

L9969S-TR

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 24

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L9969S-TR

Distributor availability of L9969S-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9969S-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9969S-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors