Product overview
Description
The STDRIVE141 is an integrated quad half-bridge gate driver designed to control up to eight N-channel MOSFETs. The STDRIVE121 is an integrated dual half-bridge gate driver designed to control up to four N-channel MOSFETs. These devices, together with the octal half-bridge STDRIVE181, extend the STDRIVE family.
A 24-bit serial peripheral interface (SPI) is used for configuring and controlling the half-bridges. SPI status registers provide high-level diagnostic information such as supply voltage monitoring, charge pump voltage monitoring, temperature warning, and overtemperature shutdown.
Each gate driver independently monitors its external MOSFET drain-source voltage for fault conditions.
A more efficient gate current control of the external MOSFETs, called “three stages gate current,” reduces switching losses and optimizes electromagnetic interference (EMI).
The device integrates a full range of protection features, such as drain-source monitoring for short circuit detection, overtemperature warning and shutdown, timeout watchdog for MCU control, and detailed off-state diagnostic via SPI.
Both the STDRIVE141 and STDRIVE121 are hosted in a VFQFN32L package with an exposed pad.
-
All features
- Operating voltage from 6 to 28 V
- Quad (STDRIVE141) and dual (STDRIVE121) half-bridge, or dual (STDRIVE141) and single (STDRIVE121) H-bridge, gate driver
- Adaptive MOSFET gate control:
- Three steps gate control of external HS/LS
- Programmable gate current up to 120 mA
- Two PWM inputs (up to 50 kHz)
- Low consumption mode (1.05 µA)
- Serial peripheral interface (SPI), 24 bits
- Full range of protections:
- VDS monitoring
- Drain-source monitoring for short circuit detection
- Overtemperature warning and shutdown
- Timeout watchdog for MCU control
- Detailed off-state diagnostic (open load, short circuit to supply or short circuit to GND) via SPI
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STDRIVE121 | Active Product is in volume production. | VFQFN 5X5X0.9 32+4L WETT. FLANKS | Automotive Safety | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STDRIVE121TR | Active Product is in volume production. | VFQFN 5X5X0.9 32+4L WETT. FLANKS | Automotive Safety | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
STDRIVE121
Package:
VFQFN 5X5X0.9 32+4L WETT. FLANKSMaterial Declaration**:
STDRIVE121TR
Package:
VFQFN 5X5X0.9 32+4L WETT. FLANKSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Rth (°C/W) (typ) (Junction To Ambient) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| STDRIVE121TR | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| STDRIVE121 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
STDRIVE121TR Active
STDRIVE121 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors