STDRIVE141
Active
Education Design Win
Quad half-bridge gate driver

Download datasheet

Product overview

Description

The STDRIVE141 is an integrated quad half-bridge gate driver designed to control up to eight N-channel MOSFETs. The STDRIVE121 is an integrated dual half-bridge gate driver designed to control up to four N-channel MOSFETs. These devices, together with the octal half-bridge STDRIVE181, extend the STDRIVE family.

A 24-bit serial peripheral interface (SPI) is used for configuring and controlling the half-bridges. SPI status registers provide high-level diagnostic information such as supply voltage monitoring, charge pump voltage monitoring, temperature warning, and overtemperature shutdown.

Each gate driver independently monitors its external MOSFET drain-source voltage for fault conditions.

A more efficient gate current control of the external MOSFETs, called “three stages gate current,” reduces switching losses and optimizes electromagnetic interference (EMI).

The device integrates a full range of protection features, such as drain-source monitoring for short circuit detection, overtemperature warning and shutdown, timeout watchdog for MCU control, and detailed off-state diagnostic via SPI.

Both the STDRIVE141 and STDRIVE121 are hosted in a VFQFN32L package with an exposed pad.

  • All features

    • Operating voltage from 6 to 28 V
    • Quad (STDRIVE141) and dual (STDRIVE121) half-bridge, or dual (STDRIVE141) and single (STDRIVE121) H-bridge, gate driver
    • Adaptive MOSFET gate control:
      • Three steps gate control of external HS/LS
      • Programmable gate current up to 120 mA
    • Two PWM inputs (up to 50 kHz)
    • Low consumption mode (1.05 µA)
    • Serial peripheral interface (SPI), 24 bits
    • Full range of protections:
      • VDS monitoring
      • Drain-source monitoring for short circuit detection
      • Overtemperature warning and shutdown
      • Timeout watchdog for MCU control
      • Detailed off-state diagnostic (open load, short circuit to supply or short circuit to GND) via SPI

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDRIVE141

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDRIVE141
Active
VFQFN 5X5X0.9 32+4L WETT. FLANKS Automotive Safety Ecopack2 10 2026-01-01T00:00:00.000+01:00
STDRIVE141TR
Active
VFQFN 5X5X0.9 32+4L WETT. FLANKS Automotive Safety Ecopack2 10 2026-01-01T00:00:00.000+01:00

STDRIVE141

Package:

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Material Declaration**:

Marketing Status

Active

Package

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

STDRIVE141TR

Package:

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Material Declaration**:

Marketing Status

Active

Package

VFQFN 5X5X0.9 32+4L WETT. FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rth (°C/W) (typ) (Junction To Ambient)
min
max
STDRIVE141TR

Distributor availability of STDRIVE141TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVE141

Distributor availability of STDRIVE141

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVE141TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE141TR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

STDRIVE141 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE141

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors