STDRIVE631N
Active
Education Education Design Win
Triple half-bridge high-voltage gate driver

Download datasheet Order Direct

Product overview

Description

The STDRIVE631N is a high-voltage device that extends the STDRIVE product family. It integrates three half-bridge gate drivers for N-channel power MOSFETs and IGBTs. The device is suitable for three-phase applications.

All device outputs can sink and source 1.0 A and 0.85 A respectively. Prevention from cross conduction is ensured by interlocking and deadtime function.

The device has dedicated input pins for each output and a shutdown pin. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices. Matched delays between low-side and high-side sections guarantee no cycle distortion and allow high frequency operation.

The STDRIVE631N embeds a comparator featuring advanced SmartSD function also integrated in the device, ensuring fast and effective protection against fault events like overcurrent, overtemperature, etc.

Dedicated UVLO protection on the low-sides and each of the high-side driving sections allow to prevent the power switches from operating in low efficiency or dangerous conditions.

The integrated bootstrap diodes as well as all of the integrated features of this IC make the application PCB design easier, more compact and simpler, thus reducing the overall bill of material.

The device is available in SO-28 package.

  • All features

    • High voltage rail up to 600 V
    • Driver current capability:
      • 1.0 A source current @ 25 °C
      • 0.85 A sink current @ 25 °C
    • dV/dt transient immunity ±50 V/ns
    • Gate driving voltage range from 9 V to 20 V
    • Overall input-output propagation delay: 85 ns
    • Matched propagation delay for all channels
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis (negative logic)
    • Integrated bootstrap diodes
    • Comparator for fast over current protection
    • Smart shutdown function
    • Interlocking and deadtime function
    • Dedicated enable pin
    • UVLO function on low-side and high-sides

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDRIVE631N

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDRIVE631N
Active
SO-28 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
STDRIVE631NTR
Active
SO-28 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

STDRIVE631N

Package:

SO-28

Material Declaration**:

Marketing Status

Active

Package

SO-28

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STDRIVE631NTR

Package:

SO-28

Material Declaration**:

Marketing Status

Active

Package

SO-28

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rth (°C/W) (typ) (Junction To Ambient)
min
max
STDRIVE631N

Distributor availability of STDRIVE631N

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVE631NTR

Distributor availability of STDRIVE631NTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVE631N Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE631N

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

STDRIVE631NTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE631NTR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors