CATEGORIES

Stepper Motor Driver IC

ST's portfolio of STSPIN stepper motor drivers spans from relatively simple ICs with current control and phase generation to more complex solutions.

They combine in a single chip all that is needed to autonomously drive a stepper motor using high-level motion commands coming from the motor or motion control system host – a microcontroller, DSP or FPGA.

Stepper motor driverAvailable in a large selection of space-saving, thermally-enhanced packages, STSPIN stepper motor drivers provide a ready-to-use, optimized solution for motor and motion control systems in a wide range of voltage and current ratings.

ST also offers a system-in-package (powerSTEP01) integrating both the control circuitry and a complete power stage (8 N-channel 16 mOhm MOSFETs) in a QFN package for compact, high-power stepper motor applications (85 V and 10 A).

The STSPIN portfolio comes with extensive low-cost evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.

The benefit of our 10 and 15 year longevity program is available for our industrial grade STSPIN motor drivers.

The STSPIN9P series provides a scalable 7 V to 75 V platform for low‑voltage motors up to 300 W. With integrated low RDS(ON) MOSFETs, current sensing, flexible current limiting, adjustable slew rate, and comprehensive protections, they simplify robust, compact industrial and appliance motor‑control designs.

Motor control Reference Guide
Discover ST portfolio of products and solutions dedicated to motor control
Motor Control Newsletter
Get the latest motion control news delivered to your inbox

Looking to design smaller, more efficient motor-drive systems for high-current applications? We have what you need.

Look no further than our new STSPIN9 devices for brushed DC and stepper motors

With these innovative devices, you can now design motor drive systems that are not only smaller (5 x 5 mm) but also more efficient. Our devices come in a wide voltage operating rangewith multiple driving modestwo embedded current controls methods, making them highly scalable and perfect for a wide range of applications. Plus, with our comprehensive ecosystem, including easy-to-use evaluation boards, software, and documentation, you'll be able to accelerate your development process and get your system up and running in no time.

STSPIN9 devices can be used in a variety of domestic and industrial applications. These include factory automation systems, textile machines, industrial and home robots, stage lighting, ATM and money handling machines, antenna controllers, vending machines, and most common home and industrial appliances.