Product overview
Description
STSPIN3P2 is a full-bridge product series that expands the capability of STSPIN family for low-voltage DC motors.
STSPIN3P2 integrates efficient and robust technologies from STMicroelectronics to provide reliable solutions at an unrivaled level for industrial applications. The level of protection offered by STSPIN3P2 is excellent, with a comprehensive set of features. The device is protected from overvoltage, undervoltage, overtemperature, and cross conduction. Furthermore, the design combines simplicity with advanced monitoring and optimized motor control.
The input signals INA and INB can interface directly with the microcontroller to select the motor direction and the brake condition. Two selection pins, SEL0 and SEL1, are available to access information on the MultiSense pin and PH_OUT pin.
The MultiSense pin enables monitoring the motor current by delivering a current proportional to the motor current value and provides the diagnostic feedback. The PH_OUT pin provides feedback on the OUT status, confirming that the motor operates correctly. The PWM, with a frequency of up to 25 kHz, allows control of the motor speed under all conditions. In all cases, a low-level state on the PWM pin turns off both the LSA and LSB switches.
The STSPIN3P2 series is assembled in a QFN 6×6 mm triple-pad 26+2L package equipped with three exposed islands for optimized dissipation performance. This package is designed for harsh industrial environments and offers improved thermal performance due to exposed die pads.
-
All features
- Supply voltage from 4 V to 16 V with extended range up to 32 V
- Scalable current ratings:
- STSPIN3P21: 82 mΩ (per leg), 15 A
- STSPIN3P22: 45 mΩ (per leg), 23 A
- STSPIN3P23: 30 mΩ (per leg), 35 A
- 3 V CMOS compatible inputs
- Undervoltage shutdown
- Overvoltage clamp
- Thermal shutdown
- Cross-conduction protection
- Current and power limitation
- Very low standby power consumption
- Protection against loss of ground and loss of VCC
- PWM operation up to 25 kHz
- MultiSense monitoring functions
- Analog motor current feedback
- Chip temperature monitoring
- MultiSense diagnostic functions
- Output short to ground detection
- Thermal shutdown indication
- OFF-state open-load detection
- High-side power limitation indication
- Low-side overcurrent shutdown indication
- Output short to VCC detection
- Output protected against short to ground and short to VCC
- Standby mode
- Half bridge operation
More from the product line
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STSPIN3P22TR | Evaluation Product is under characterization. Limited Engineering samples available. EN | QFN 6X6 TRIPLE PAD L26+2 | Industrial | Ecopack2 | 15 | 2026-01-01T00:00:00.000+01:00 | |
STSPIN3P22TR
Package:
QFN 6X6 TRIPLE PAD L26+2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STSPIN3P22TR | | | distributors No availability of distributors reported, please contact our sales office |
STSPIN3P22TR Evaluation
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors