STSPIN3P23
Active
Education Design Win
Industrial fully integrated H-bridge motor driver

Download datasheet Order Direct

Product overview

Description

STSPIN3P2 is a full-bridge product series that expands the capability of STSPIN family for low-voltage DC motors.

STSPIN3P2 integrates efficient and robust technologies from STMicroelectronics to provide reliable solutions at an unrivaled level for industrial applications. The level of protection offered by STSPIN3P2 is excellent, with a comprehensive set of features. The device is protected from overvoltage, undervoltage, overtemperature, and cross conduction. Furthermore, the design combines simplicity with advanced monitoring and optimized motor control.

The input signals INA and INB can interface directly with the microcontroller to select the motor direction and the brake condition. Two selection pins, SEL0 and SEL1, are available to access information on the MultiSense pin and PH_OUT pin.

The MultiSense pin enables monitoring the motor current by delivering a current proportional to the motor current value and provides the diagnostic feedback. The PH_OUT pin provides feedback on the OUT status, confirming that the motor operates correctly. The PWM, with a frequency of up to 25 kHz, allows control of the motor speed under all conditions. In all cases, a low-level state on the PWM pin turns off both the LSA and LSB switches.

The STSPIN3P2 series is assembled in a QFN 6×6 mm triple-pad 26+2L package equipped with three exposed islands for optimized dissipation performance. This package is designed for harsh industrial environments and offers improved thermal performance due to exposed die pads.

  • All features

    • Supply voltage from 4 V to 16 V with extended range up to 32 V
    • Scalable current ratings:
      • STSPIN3P21: 82 mΩ (per leg), 15 A
      • STSPIN3P22: 45 mΩ (per leg), 23 A
      • STSPIN3P23: 30 mΩ (per leg), 35 A
    • 3 V CMOS compatible inputs
    • Undervoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Cross-conduction protection
    • Current and power limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • PWM operation up to 25 kHz
    • MultiSense monitoring functions
      • Analog motor current feedback
      • Chip temperature monitoring
    • MultiSense diagnostic functions
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • High-side power limitation indication
      • Low-side overcurrent shutdown indication
      • Output short to VCC detection
    • Output protected against short to ground and short to VCC
    • Standby mode
    • Half bridge operation

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN3P23

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN3P23TR
Active
QFN 6X6 TRIPLE PAD L26+2 Industrial Ecopack2 15 2026-01-01T00:00:00.000+01:00

STSPIN3P23TR

Package:

QFN 6X6 TRIPLE PAD L26+2

Material Declaration**:

Marketing Status

Active

Package

QFN 6X6 TRIPLE PAD L26+2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN3P23TR

Distributor availability of STSPIN3P23TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN3P23TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN3P23TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors