STSPIN9P16
Active
Education Education Design Win
75V high-current half-bridge advanced motor driver series

Download datasheet

Product overview

Key Benefits

Scalable 75 V half bridge power

Drives up to 10 Arms with low RDS(ON) for efficient, compact brushed and BLDC motor designs with multiple pin-to-pin options.

Integrated current control AFE

On-chip amplifier and limiter enable precise shunt-based current control with fixed off-time or PWM trimming.

EMI-tuned, fully protected driver

Adjustable slew rate plus UVLO, OCP, thermal shutdown, and open-load detection ensure robust operation.

Description

The STSPIN9P series is an extremely flexible platform that supports a wide range of low-voltage motors with power ratings up to 500 W, including stepper, brushed, and brushless DC motors.

Thanks to the integration of low RDS(ON) MOSFETs (16 mΩ or 27 mΩ depending on the model), the BOM space saving compared to discrete solutions is significant.

The supply voltage is wide, ranging from 7 to 75 V. The series offers a set of pin-to-pin compatible half-bridge and full-bridge topologies, enabling coverage of a broad variety of applications.

The STSPIN9P1 sub-series includes pin-to-pin compatible half-bridge devices. Components in the STSPIN9P1 series differ in RDS(ON), driving mode, and control features to enable the adoption of a tailored solution for each specific application.

Despite their topological simplicity, the devices integrate a wide set of functional blocks and advanced features.

All versions integrate regulators making the device fully self-supplied. A charge pump allows unlimited high-side on time.

The integrated AFE, composed of a differential amplifier and a comparator, is designed to amplify the signal from a shunt resistor and compare it to a reference.

In case of versions with integrated current limiter, the comparator output is used to implement a fixed off time or a PWM trimming control strategy, otherwise it is only available for the application on the COUT open-drain output.

All devices in the STSPIN9P series feature the adjustable slew rate, enabling optimization of the EMI/efficiency trade-off. This capability improves overall performance and accelerates customer design qualification.

The devices are also fully protected thanks to UVLO (overcurrent protection and thermal shutdown). Additionally, open-load detection verifies proper motor connection when the power stage is disabled, providing dedicated signaling on the nOL output.

The STSPIN9P1 products come in a compact 7x7 QFN package.

  • All features

    • Supply voltage from 7 V to 75 V
    • Embedded power MOSFETs with scalable current ratings:
      • 10 Arms, RDS(ON) = 16 mΩ typ
      • 6 Arms, RDS(ON) = 27 mΩ typ
    • Current sensing amplifier
    • Current limiter implementing PWM trimming or fixed OFF time control
    • Adjustable slew rate for improved EMI/efficiency trade-off
    • Full set of protections: overtemperature, overcurrent and UVLO
    • Open-load detection

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN9P16

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN9P16TR
Active
VFQFPN 7X7X1.0-49L PITCH 0.4 Industrial Ecopack3 15 2026-01-01T00:00:00.000+01:00

STSPIN9P16TR

Package:

VFQFPN 7X7X1.0-49L PITCH 0.4

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 7X7X1.0-49L PITCH 0.4

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN9P16TR

Distributor availability of STSPIN9P16TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN9P16TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN9P16TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors