VNH9013Y
Active
Design Win
Automotive integrated H-bridge

Download datasheet Order Direct

Product overview

Description

The device is an automotive integrated H-bridge intended for a wide range of automotive applications driving DC motors. The device incorporates a dual channel and two single channel MOSFETs. The device is designed using STMicroelectronics® well known and proven proprietary VIPower® M0-S9 technology that allows to integrate in a package four different channels in H-bridge topology.

This package, specifically designed for the harsh automotive environment offers improved thermal performance thanks to exposed die pads. Moreover, its fully symmetrical mechanical design allows superior manufacturability at board level.

  • All features

    • AEC-Q100 qualified
    • Maximum VCC voltage: 80 V
    • 10 V compatible inputs
    • RDS(on) per leg: 13 mΩ typical
    • Embedded thermal sensor: -8.1 mV/°K
    • Very low stray inductance in power line

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNH9013Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VNH9013YTR
Active
PSSO 36 Automotive Ecopack2 - -

VNH9013YTR

Package:

PSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
VNH9013YTR Available at 2 distributors

Distributor availability ofVNH9013YTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1620 1 Buy from Distributor
Farnell Element14 EUROPE 200 1 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

1620

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

200

Min.Order

1

Distributor reported inventory date: 2026-10-24

Active
PSSO 36 Tape and Reel ITALY EAR99 NEC

VNH9013YTR Active

Part Number:

VNH9013YTR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

Distributor availability ofVNH9013YTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1620 1 Buy from Distributor
Farnell Element14 EUROPE 200 1 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

1620

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

200

Min.Order

1

Distributor reported inventory date: 2026-10-24

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors