VNHD7008AY
Active
Design Win
H-bridge motor driver for automotive DC motor driving

Download datasheet

Product overview

Description

The device is a DC motor driver for automotive applications. It integrates a full protected dual high-side driver and the drivers and protections for the two external power MOSFETs in low-side configuration.

The device is designed using STMicroelectronics’ well known and proven proprietary VIPower® M0 technology that allows to efficiently integrate on the same die a true PowerMOSFET with an intelligent signal/ protection circuitry. The device is housed in a PowerSSO-36 exposed pad package to optimize the dissipation performances.

The input signals INA and INB can directly interface the microcontroller to select the motor direction and the brake conditions. Two selection pins (SEL0 and SEL1) are available to address to the microcontroller the information available on the MultiSense. The MultiSense pin allows to monitor the motor current, provides a voltage proportional to the battery value and the information on the temperature of the chip. The integrated protections are: load current limitation, overload active power limitation (with latch-off), overtemperature shutdown (with latch-off) and cross current protection.

  • All features

    • AEC-Q100 qualified
    • Output current: 51 A
    • Dual fully protected HSD with MultiSense feedback
    • Two integrated drivers for the external LSDs
    • 3 V CMOS compatible inputs
    • Protections:
      • Undervoltage shutdown
      • Overvoltage clamp
      • Thermal shutdown
      • Load current limitation
      • Self-limiting of fast thermal transients (Power Limitation)
      • Cross current protection
      • Shoot through protection
      • Loss of ground and loss of VCC
      • Electrostatic discharge protection
      • Drain and source voltage monitoring of the external power MOSFETs, configurable via an external resistance (short-to-battery protection)
    • PWM operation up to 20 kHz for external LSDs
    • MultiSense monitoring functions
      • Analog motor current feedback
      • Chip temperature monitoring
      • Battery voltage monitoring
    • MultiSense diagnostic functions
      • Output short to ground detection
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCC detection
    • Standby mode
    • Half bridge operation
    • Charge pump output for reverse battery protection
    • Package: ECOPACK

More from the product line

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNHD7008AY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VNHD7008AYTR
Active
PWSSO 36 Automotive Ecopack2 - -

VNHD7008AYTR

Package:

PWSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PWSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VNHD7008AYTR

Distributor availability of VNHD7008AYTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNHD7008AYTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNHD7008AYTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors