SRTAG2K-D
Obsolete
Design Win
NFC Forum Type 4 Tag IC with 2-Kbit and RF session digital output

Download datasheet

Product overview

Description

The SRTAG2K-D device is a dynamic NFC/RFID tag IC. It embeds an EEPROM memory. It can be operated from a 13.56 MHz RFID reader or an NFC phone.

The RF protocol is compatible with ISO/IEC 14443 Type A and NFC Forum Type 4 Tag.

  • All features

    • Contactless interface
      • NFC Forum Type 4 Tag
      • ISO/IEC 14443 Type A
      • 106 Kbps data rate
      • Internal tuning capacitance: 25 pF
    • Memory
      • 256-byte (2-kbit) EEPROM
      • Support of NDEF data structure
      • Data retention: 200 years
      • Endurance: 1 million erase-write cycles
      • Read up to 246 bytes in a single command
      • Write up to 246 bytes in a single command
      • 7 bytes unique identifier (UID)
      • 128 bits passwords protection
    • Package
      • UFDFPN8 ECOPACK®2
    • Digital pad
      • RF Session output

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SRTAG2K-D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models