SRTAG2KL-P
Obsolete
Design Win
NFC Forum Type 4 Tag IC with 2-Kbit EEPROM and general purpose digital output

Download datasheet

Product overview

Description

The SRTAG2KL-P device is a dynamic NFC/RFID tag IC with a General Purpose Digital Output.

It embeds an EEPROM memory. It can be operated from a 13.56 MHz RFID reader or an NFC phone.

The SRTAG2KL-P is an NFC Forum Type 4 Tag; it communicates using the ISO/IEC 14443 Type A protocol.

  • All features

    • Contactless interface
      • NFC Forum Type 4 Tag
      • ISO/IEC 14443 Type A
      • 106 Kbps data rate
      • Internal tuning capacitance: 50 pF
    • Memory
      • 256-byte (2-kbit) EEPROM
      • Support of NDEF data structure
      • Data retention: 200 years
      • Endurance: 1 million erase-write cycles
      • Read up to 255 bytes in a single command
      • Write up to 54 bytes in a single command
      • Chaining capability
      • 7 bytes unique identifier (UID)
      • 128 bits passwords protection
      • 20 bits event counter with anti-tearing
      • RF field detect
    • Package
      • UFDFPN8 ECOPACK®2
      • UFDFPN5 ECOPACK®2
    • Digital pad
      • GPO: Configurable General Purpose Output (enabling no DC consumption CMOS Output buffer).

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SRTAG2KL-P

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models