Huxelerate is a fully digital simulation platform that enables engineering teams to simulate, test, and optimize embedded software and system architectures early in the development process. By identifying issues and inefficiencies before implementation, it reduces costly iterations, enhances performance, and de-risks late-stage issue discovery, accelerating development and reducing costs.
Features and Benefits
- Early Hardware Benchmarking: Evaluate and compare hardware and architecture options early to select the most efficient and high-performing configuration
- Shift-Left Enablement: Bring validation and optimization to the earliest stages of development, minimizing downstream risks and delays
- Software Performance Analysis: Detect inefficiencies and performance bottlenecks in embedded code before deployment
- Virtual System Integration: Simulate interactions between system components to identify integration issues and incompatibilities early
- Software & System Optimization: Gain insights to rapidly converge on optimal hardware/software configuration and unlock maximum performance
Applications
- Code-Level Performance Analysis: Assess execution time, CPU load, memory consumption, software optimizations, and identify performance-critical inputs
- Network Simulation: Gain visibility into CAN network load, worst-case response time, network jitter, and simulate multiple user interaction scenarios
- ECU and VCU Performance Testing: Validate architecture performance under real-world conditions, assess function relocation impacts, analyze inter- and intra-core interactions, and compare software across microcontrollers
- Full Vehicle System Analysis: Detect failures, analyze timing issues, monitor event chains, and leverage automatic task-mapping optimizations
Who Benefits?
- Application Software Developers: Validate algorithm performance requirements and spot functional issues to ensure optimized code execution
- Integration System Engineers: Identify and resolve integration and timing issues in digital environments, validating system-wide performance pre-deployment
- Performance and Software Testers: Detect issues and bottlenecks at various granularities without physical hardware
- E/E Architecture Engineers: Optimize network and computing resources efficiently before and after vehicle data availability
| Associated ST Products | Stellar 32-bit automotive MCUs |
| License Type | Commercial |
| Site |