IQxel-MW offers high efficiency parallel testing for up to 16 devices.
As 802.11ac and 802.11ax technologies are adopted by device makers, product requirements are becoming more complicated. IQxel-MW is equipped with new features that simplify production testing and lower production costs. The IQxel-MW series is available in three configurations, 2 ports, 8 ports, and 16 ports, which support up to 2x2 and 4x4 true MIMO testing. The integrated front-end of the IQxel-MW covers all 802.11ac Wave 2 and 802.11ax test configurations, including 80, 160, 80+80 MHz, dual-band concurrent, and implicit beamforming … without the need for external components. This unique front-end design gives you flexibility in setting up your production line while lowering your overall production costs.
Supported Wireless Standards
- 802.11a/b/g/n/p/j
- 802.11ac/ax (optional)
- 802.11ah/af (optional)
- Bluetooth 1.x, 2.x, 3.0, 4.x, 5 (optional)
- DECT (optional)
- ZigBee/Z-Wave/WiSUN/IEEE 802.15.4 (optional)
- TD-LTE (optional)
Integrated smart front-end for simple application setup
- Supports all 802.11ac Wave 2 and 802.11ax configurations (80+80, 160, dual-band concurrent, and 2x2 IBF calibration) without external combiner
EVM noise floor for next generation Wi-Fi
- EVM headroom for 1024QAM at 160 MHz bandwidth
Supports full range of connectivity technologies
- Addresses the requirements of the IEEE 802.11ac Wave 2 and 802.11ax specifications, Tests all IEEE 802.11 specifications, including 802.11 a/b/g/n/p/ac/ah/af/j
- Tests all Bluetooth device standards (1.x, 2.x, 3.0, 4.x, 5), DECT (ETSI EN 300 176-1), 802.15.4-based standards including ZigBee, Z-Wave and WiSUN
High test throughput for manufacturing
- LitePoint’s patented Packet Engine technology provides industry-leading test speed and built-in parallel test capability for high test system efficiency
- Efficient parallel multi-DUT test enhances production capacity while reducing time-to-market
Scalable MIMO support
- Expandable architecture supports up to 8x8 true MIMO
- Supports testing of all key IEEE 802.11ac Wave 2 and 11ax MIMO specification enhancements
- Supports beamforming and advanced phase validation
Flexible Programming Interface
- Leverages API test routines within existing LitePoint systems and program using LitePoint’s IQmeasure software
- Supports programming over Ethernet using text-based
SCPI programming
- Fully backward compatible with existing LitePoint connectivity test systems
Available Turnkey Test Software Solutions
- Includes LitePoint IQfact+ software solutions for customized testing of leading WLAN / Bluetooth chipsets
- Library of hundreds of chipset specific test solutions
For more information related to the Partner Product/Service, please visit: https://www.litepoint.com/products/iqxel-mw/
Supported Devices | BlueNRG |
Tool Type | Testing Tool |
License Type | Standard |
Site |