STA9200MA
Evaluation
Design Win
Automotive TeseoAPP2 (ASIL Precise Positioning) Family Quad-Band GNSS Precise Measurement Engine receiver

Download databrief

Product overview

Description

The STA9200MA measurement engine is a multiband multiconstellation receiver IC. It supports multiconstellations up to quad-band with a single die approach.

The STA9200MA requires very few external components since it embeds enough MIPS/memory resources for supporting multiband measurement up to quad-band. Combined with the PPP/RTK algorithm running in the main host, the device provides ASIL precise positioning accuracy. It shows great flexibility thanks to the capability to handle all the software configurations with a unique binary firmware component. It supports a unique PCB design for safety and non-safety applications thanks to the P2P compatibility with the STA8600A (automotive chip).

The STA9200MA also includes a hardware security module (HSM) for supporting secure boot. This module, with the signal and interface integrity mechanism, makes the STA9200MA the ideal solution for applications where integrity is a key factor. It is compliant with the ST automotive-grade qualification, which is included in addition to the AEC-Q100 requirements.

The usage of in-house manufacturing fabrication plants combined with a set of production flow methodologies targeting zero defect per million, makes the STA9200MA the ideal solution for stringent automotive quality and supply chain requirements.

The STA9200MA is also designed according to the most stringent automotive safety standards (ISO 26262) to support applications, which require automotive safety integrity levels up to ASIL B.

The device is delivered in a QFN package.

  • All features

    • Highlights
      • AEC-Q100 automotive qualified
      • Arm® Cortex®‑M7 (lockstep support)
      • Embedded RAM/NVM/cache
      • Dedicated ADC for antenna sensing
      • ESD: 2 kV (HBM) and 500 V (CDM)
      • Automotive grade 105°C
    • GNSS features
      • STMicroelectronics' sixth generation positioning receiver with six constellations: GPS, Galileo, GLONASS, BeiDou, QZSS, NAVIC (former IRNSS)
      • Standard PVT positioning supporting up to quad-band for submeter accuracy applications
      • Measurement engine to support precise positioning algorithms
      • Code phase, carrier phase, doppler frequency measurement and related quality metrics
      • Support any SBAS systems
      • 192 (96 data & 96 pilot) signal tracking channels
    • Safety
      • Comprehensive ISO26262 safety concept
      • Fault collection and control unit (FCCU) with up to two error outputs
      • ECC/CRC
      • Safe communication protocol with host
      • RF and core hardware monitors
    • Security
      • Cybersecurity (ISO21434) support
      • Chip integrity (secure boot, secure firmware update, secure link) thanks to an embedded hardware security module (HSM)
      • Signal integrity (antijamming/antispoofing)
      • Interface integrity (on-the-fly decryptor engine)
    • Communication interfaces
      • Two UART ports for host communication supporting hardware flow control
      • One synchronous serial port (SSP) for host communication
      • One I²C port for sensor interfacing
      • One SPIQ port for sensor interfacing
      • PPS configurable output
    • Core peripherals
      • Embedded DMA
      • 32 kHz oscillator real-time clock
      • Watchdog timer
      • 1× extended function timer
    • Power management unit
      • Separate power supply domains:
        • Backup domain: 1.71 V to 3.63 V
        • Switchable domain: 1.71 V to 3.63 V
        • Optional external core supply voltage: 0.9 V to 1.0 V
      • On-chip LDOs with high-voltage/low-voltage monitors

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA9200MA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STA9200MA
Evaluation
VQFN 7X7X0.9 56+4L WITH WETTABLE Automotive Safety Cybersecurity Ecopack2 - -
STA9200MATR
Evaluation
VQFN 7X7X0.9 56+4L WITH WETTABLE Automotive Safety Cybersecurity Ecopack2 - -

STA9200MA

Package:

VQFN 7X7X0.9 56+4L WITH WETTABLE

Material Declaration**:

Marketing Status

Evaluation

Package

VQFN 7X7X0.9 56+4L WITH WETTABLE

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

STA9200MATR

Package:

VQFN 7X7X0.9 56+4L WITH WETTABLE

Material Declaration**:

Marketing Status

Evaluation

Package

VQFN 7X7X0.9 56+4L WITH WETTABLE

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA9200MA

Distributor availability of STA9200MA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA9200MATR

Distributor availability of STA9200MATR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA9200MA Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA9200MA

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA9200MATR Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA9200MATR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors