Product overview
Description
Teseo-VIC3DA and Teseo-VIC3D modules are an easy to use dead-reckoning Global Navigation Satellite System (GNSS) standalone module, embedding Teseo III single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).
The Teseo-VIC3Dx module brings the proven accuracy and robustness of the Teseo III chip to the reach of everyone: the embedded firmware and the complete evaluation environment save development time.
Within its 16.0 mm x 12.2 mm size, Teseo-VIC3Dx is offering superior accuracy thanks to the on-board Temperature Compensated Crystal Oscillator (TCXO) and a reduced Time To First Fix (TTFF) relying on its dedicated real-time clock (RTC) oscillator. Thanks to the embedded flash Teseo-VIC3Dx offers many extra features such as 7 days autonomous assisted GNSS, predictive assisted GNSS and real-time assisted GNSS.
Teseo-VIC3Dx supports firmware configurability as well as firmware upgrades. Teseo-VIC3Dx module, being a certified solution, optimizes the time to market of the final applications with a temperature operating range from -40°C to +85°C.
Teseo-VIC3DA is AEC-Q100 qualified for automotive application.
-
All features
- AEC-Q100 qualified (Teseo-VIC3DA)
- Simultaneous multiconstellation
- Teseo dead-reckoning automotive way firmware
- -163 dBm sensitivity tracking
- 1.5 m CEP accuracy positioning
- Embedded flash for firmware upgrade
- Automotive GNSS and 6-axis inertial sensor
- 3.3 V supply voltage
- LCC 24 pins package (16.0 mm x 12.2 mm x 2.42 mm)
- Operating temperature (from -40°C to +85°C)
- Free firmware configuration
- 17 μA standby current
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TESEO-VIC3D | Active Product is in volume production. | LCC 24 PINS PACKAGE | Industrial | Ecopack2 | 10 | 2021-10-01T00:00:00.000+02:00 | |
| TESEO-VIC3DTR | Active Product is in volume production. | LCC 24 PINS PACKAGE | Industrial | Ecopack2 | 10 | 2021-10-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TESEO-VIC3D | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TESEO-VIC3DTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TESEO-VIC3D Active
TESEO-VIC3DTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors