A6932H1.2
Obsolete
Design Win
2 A ULDO linear regulator for automotive applications

Download datasheet

Product overview

Description

The A6932H1.2 ultra low drop output linear regulator operates from 2 V to 14 V and is able to support output current up to 2 A. Designed with an internal 50 mΩ N-channel MOSFET, it can be used for on-board DC-DC conversions saving in real estate, list of components, low noise generation and power dissipation.

The A6932H1.2 device is available as adjustable version from 1.2 V to 5 V with a voltage regulation accuracy of 1%.

The upper current limit is fixed at 2.5 A to control the current in short-circuit condition within ± 8%. The current is sensed in the power MOS in order to limit the power dissipation.

The device is also provided with a thermal shutdown that limits the internal temperature at 150 °C with a hysteresis of 20 °C. The A6932H1.2 device provides the enable and the Power Good functions.

  • All features

    • AEC-Q100 compliant
    • 2 V to 14 V input voltage range
    • 200 mΩ RDS(on)max.
    • 200 μA quiescent current at any load
    • Excellent load and line regulation
    • Adjustable from 1.2 V to 5 V
    • 1% voltage regulation accuracy
    • Short-circuit protection
    • Thermal shutdown
    • HSOP-8 package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A6932H1.2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models