Product overview
Description
The IPS2100TH is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive, inductive or capacitive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.
The device integrates an analog current sense, which delivers a current proportional to the load current. The sensed current of each output channel (1 and 2) is available on the correspondent current sense pin (CS1 and CS2).
Fault conditions such as overload, overtemperature, or short to VCC are reported via the current sense pins. Output current limitation protects the device in overload conditions. The device latches off in case of overload or thermal shutdown.
The FR_STBY pin enables special thermal protection and power-saving management, allowing latch-off, auto-restart, and low-current standby operation.
-
All features
- RON(Typ.) (@TJ = 25 °C) = 50 mΩ
- Very low standby current
- 3.3 V CMOS compatible inputs
- Optimized electromagnetic emission
- Very low electromagnetic susceptibility
- Proportional load current sense
- Very low current sense leakage
- High current sense precision for wide range currents
- Off-state open-load detection
- Output short to VCC detection
- Overload and short to ground latch-off
- Thermal shutdown latch-off
- Undervoltage shutdown
- Overvoltage clamp
- Load current limitation
- Fault reset standby pin (FR_STBY)
- Self limiting of fast thermal transients
- Protection against loss of ground andloss of VCC
- Designed to drive DC-13 loads according to EN 60947-5-1
- Designed to meet IEC 61131-2, IEC61000-4-2, IEC 61000-4-4, IEC 61000-4-5
- PowerSSO-24 package
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| IPS2100THK | Active Product is in volume production. | PowerSSO 24 | Automotive | Ecopack2 | 15 | 2022-01-01T00:00:00.000+01:00 | |
IPS2100THK
Package:
PowerSSO 24Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| IPS2100THK | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
IPS2100THK Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors