IPS4054H
Active
Education Design Win
High-side Switch

Download datasheet Order Direct

Product overview

Description

The is a monolithic device made using STMicroelectronics VIPower technology, intended for driving resistive, inductive and capacitive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.

The device integrates an analog current sense, which delivers a current proportional to the load current (according to a known ratio) when CS_DIS is driven low or left open. The sensed current of each output channel OUTPUTX is available on the correspondent current sense pin CURRENT SENSEX.

When CS_DIS is driven high, the current sense pin is in a high impedance condition.

In case of overtemperature, fault condition is reported via the current sense pin.

Output current limitation protects the device in overload conditions. In case of long overload duration, the device limits the dissipated power to safe level up to thermal shutdown intervention.

Thermal shutdown with automatic restart allows the device to recover normal operation as soon as fault condition disappears.

  • All features

    • RON(Max.) (@TJ = 25 °C) = 27 mΩ
    • Very low standby current
    • 3.3 V CMOS compatible inputs
    • Optimized electromagnetic emission
    • Very low electromagnetic susceptibility
    • Proportional load current sense
    • Very low current sense leakage
    • High current sense precision for widerange currents
    • Current sense disable
    • Undervoltage shutdown
    • Overvoltage clamp
    • Load current limitation
    • Self limiting of fast thermal transients
    • Protection against loss of ground andloss of VCC
    • Designed to drive DC-13 loads according to EN 60947-5-1
    • Designed to meet IEC 61131-2, IEC61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • PowerSSO-24 package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS4054H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IPS4054HK
Active
PowerSSO 24 Automotive Ecopack2 15 2026-02-26T00:00:00.000+01:00

IPS4054HK

Package:

PowerSSO 24

Material Declaration**:

Marketing Status

Active

Package

PowerSSO 24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS4054HK

Distributor availability of IPS4054HK

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IPS4054HK Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS4054HK

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors