Product overview
Key Benefits
Quad high side power solid-state relay for industrial I/O
40 mΩ typical RDS(on) with four protected channels up to 1 A in compact QFN.
Robust protection for reliable 24 V factory automation
Per‑channel current limit, overtemperature, thermal case monitoring, and loss‑of‑GND protection.
Fast demagnetization for inductive loads
Integrated clamp ensures quick, safe turn‑off of DC‑13 loads, coils, valves, and motors.
Description
The IPS4140HQ (for loads up to 0.6 A) and IPS4140HQ-1 (for loads up to 1.0 A) are monolithic 4-channel drivers featuring very low RDS(on) and per-channel diagnostic. The ICs, realized in STMicroelectronics™ VIPower™ technology, are intended to drive any kind of load with one side connected to ground.
Active channel current limitation combined with thermal shutdown, independent for each channel, and automatic restart, protect the device against overload.
A channel in an overload condition overheats and turns OFF and back ON automatically in order to maintain its junction temperature between TTSD and TR. If this condition makes case temperature reach TCSD, the overloaded channel is turned OFF and restarts only when case temperature has decreased down to TCR.
In case of more than one channel in overload, restart of the overloaded channels is not simultaneous, in order to avoid high peak current from the supply. Non-overloaded (non-overheated) channels continue operating normally.
The four open drain STATUSX output pins indicate per-channel overtemperature conditions.
-
All features
- Operating output current: 0.6 A (IPS4140HQ) or 1.0 A (IPS4140HQ-1) per channel
- Per channel short-circuit protection
- Per channel overtemperature protection
- Thermal case protection
- Not simultaneous channel reactivation at thermal case reset
- All type of loads (resistive, capacitive, inductive load) are driven
- Loss of GND protection
- Undervoltage shutdown with hysteresis
- Overvoltage protection (VCC clamping)
- Very low supply current
- Per channel open drain thermal fault pins
- 5 V and 3.3 V compatible I/Os
- Fast demagnetization of inductive loads
- Designed to drive DC-13 loads according to EN 60947-5-1
- Designed to meet IEC61131-2, IEC61000-4-4, and IEC61000-4-5
- ESD according to IEC 61000-4-2 up to ±25 kV
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| IPS4140HQ-1 | Active Product is in volume production. | VFQFPN 48L 8.0 X 6.0 X .90 PITCH | Industrial | Ecopack2 | - | - | |
IPS4140HQ-1
Package:
VFQFPN 48L 8.0 X 6.0 X .90 PITCHMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IPS4140HQ-1 | | | distributors No availability of distributors reported, please contact our sales office |
IPS4140HQ-1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors