L6370Q
Obsolete
Design Win
2.5 A single high-side smart power switch

Download datasheet

Product overview

Description

The L6370Q is a monolithic intelligent power switch in BCDmultipower technology to drive inductive or resistive loads. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device extremely rugged and especially suitable for industrial automation applications.

  • All features

    • Operating voltage range (VS) 9.5 V to 35 V
    • Up to Iout = 2.5 A operating current
    • RDS(on): 0.1 Ω
    • Internal current limit
    • Thermal shutdown
    • Open ground protection
    • Internal negative voltage clamping for fast demagnetization (Vdemag = Vs - 50 V)
    • Differential inputs with large common mode range and threshold hysteresis
    • Undervoltage lockout with hysteresis
    • Open load detection
    • Two diagnostic outputs
    • Output status LED driver
    • Non-dissipative short-circuit protection
    • Surge and transient protection (IEC61000-4-5)
    • Burst transient immunity (IEC61000-4-4)
    • ESD protection (human body model ±2 kV)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6370Q

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models