L6377
Active
Education Design Win
0.5A High Side Driver Intelligent Power Switch

Download datasheet

Product overview

Description

This device is a monolithic intelligent power switch designed in multipower BCD technology to drive inductive, capacitive or resistive loads.

Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for general purpose industrial applications.

  • All features

    • Multipower BCD technology
    • 8 to 35 V supply voltage range
    • 0.17 to 1.0 A programmable current limitation range
    • Non-dissipative overcurrent protection
    • Thermal shutdown
    • Undervoltage lockout with hysteresys
    • Diagnostic output for undervoltage, overtemperature and overcurrent
    • External asynchronous reset input
    • Presettable delay for overcurrent diagnostic
    • Loss of ground protection
    • Designed to meet IEC 61000-4-4 and IEC 61000-4-5

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6377

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6377D
Active
SO-14 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00
L6377D013TR
Active
SO-14 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00

L6377D

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6377D013TR

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
L6377D

Distributor availability of L6377D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6377D013TR

Distributor availability of L6377D013TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6377D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6377D

Operating Temperature (°C) (min):

-25

Distributor Name

Distributor reported inventory date:

L6377D013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6377D013TR

Operating Temperature (°C) (min):

-25

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors