Product overview
Description
The device implements a two-to-four phases stepdown controller with three integrated high current drivers in a compact 7x7 mm body package with exposed pad.
Load transient boost LTB Technology™ reduces system cost by providing the fastest response to load transition therefore requiring less bulk and ceramic output capacitors to satisfy load transient requirements.
The device embeds VR11.x DACs: the output voltage ranges up to 1.60000 V managing D-VID with ±0.5% output voltage accuracy over line and temperature variations.
The controller assures fast protection against load overcurrent and under / overvoltage (in this last case also before UVLO). Feedback disconnection prevents from damaging the load in case of disconnections in the system board.
In case of overcurrent, the system works in constant current mode until UVP.
-
All features
- Adjustable voltage offset
- Differential remote voltage sensing
- Feedback disconnection protection
- LSLess startup to manage pre-biased output
- Programmable overcurrent protection
- Preliminary overvoltage protection
- Adjustable switching frequency
- Programmable overvoltage protection
- SS_END and OUTEN signal
- 8-bit programmable output up to 1.60000 V - Intel VR11.1 DAC - backward compatible with VR10/VR11
- 0.5% output voltage accuracy
- Load transient boost LTB Technology to minimize the number of output capacitors
- 4-phase operation with external PWM driver signal
- 2 or 3-phase operation with internal driver
- Imon output
- Full differential current sense across inductor
- PSI input with programmable strategy
- VFQFPN-48 7x7 mm package with exposed pad