L6728D
Obsolete
Design Win
Single phase PWM controller with Power Good

Download datasheet

Product overview

  • All features

    • Oscillator internally fixed at 300 kHz
    • VSEN disconnection protection
    • Adjustable output voltage
    • LSLess to manage pre-bias startup
    • Internal soft-start
    • Disable function
    • DFN10 package
    • Sensorless and programmable OCP across low-side RDS(on)
    • Power Good output
    • Flexible power supply from 5 V to 12 V
    • 0.8 V internal reference
    • Power conversion input as low as 1.5 V
    • High-current integrated drivers
    • OV / UV protection
    • 0.8% output voltage accuracy

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6728D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models