L6933H1.2
Obsolete
Design Win
High Performance 2A ULDO Linear Regulator with Soft Start

Download datasheet

Product overview

Description

The L6933H1.2 ultra low drop output linear regulator operates from 2 V to 14 V and is able to support output current up to 2 A. Designed with an internal 50 mΩ N-channel MOSFET, it can be used for on board DC-DC conversions saving in real estate, list of components, low noise generation and power dissipation. L6933H1.2 is available as adjustable version from 1.2 V to 5 V with a voltage regulation accuracy of 1 %. A Soft Start function allows the device to smoothly increase the Output Voltage at the start-up, avoiding overshoot. Inhibit function is provided.

The upper current limit is fixed at 2.5 A to control the current in short circuit condition within ± 8 %. The current is sensed in the power MOS in order to limit the power dissipation.

The device is also provided with a thermal shut down that limits the internal temperature at 150 °C with a histeresys of 20 °C.

  • All features

    • Short circuit protection
    • Adjustable Soft Start
    • HSOP8 package
    • Thermal shut down
    • Power Good output
    • 1% voltage regulation accuracy
    • 2V to 14V input voltage range
    • 200µA quiescent current at any load
    • 200mΩ rDS(on) max
    • Adjustable from 1.2V to 5V
    • MLCC capacitors filter supported
    • Excellent load and line regulation

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6933H1.2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models