L7905AC
Obsolete
Design Win
2% NEGATIVE VOLTAGE REGULATOR

Download datasheet

Product overview

Description

The L79xxAC series of three-terminal negative regulators is available in TO-220 and D²PAK packages and several fixed output voltages. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation; furthermore, having the same voltage option as the L78xxA positive standard series, they are particularly suited for split power supplies. If adequate heat sinking is provided, they can deliver over 1.5 A output current. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

  • All features

    • Output current to 1.5 A
    • Output voltages of -5; -12; -15 V
    • Thermal overload protection
    • Short circuit protection
    • Output transition SOA protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L7905AC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models