LNBH21
Obsolete
Design Win
LNB SUPPLY AND CONTROL IC WITH STEP-UP CONVERTER ANC I2C INTERFACE

Download datasheet

Product overview

  • All features

    • CABLE LENGTH DIGITAL COMPENSATION
    • TWO OUTPUT PINS SUITABLE TO BYPASS THE OUTPUT R-L FILTER AND AVOID ANY TONE DISTORSION (R-L FILTER AS PER DiSEqC 2.0 SPECs, see application circuit on pag. 5)
    • OVERLOAD AND OVER-TEMPERATURE I2C DIAGNOSTIC BITs
    • OVERLOAD AND OVER-TEMPERATURE INTERNAL PROTECTIONS
    • +/-4KV ESD TOLERANT ON INPUT/ OUTPUT POWER PINS
    • LNB SHORT CIRCUIT SOA PROTECTION WITH I2C DIAGNOSTIC BIT
    • BUILT-IN 22KHz TONE DETECTOR SUPPORTS BI-DIRECTIONAL DiSEqCTM2.0
    • FAST OSCILLATOR START-UP FACILITATES DiSEqCTM ENCODING
    • COMPLETE INTERFACE BETWEEN LNB AND I2CTM BUS
    • TWO SELECTABLE OUTPUT CURRENT LIMIT (450mA / 750mA)
    • BUILT-IN DC/DC CONTROLLER FOR SINGLE 12V SUPPLY OPERATION AND HIGH EFFICIENCY (Typ. 94% @ 750mA)
    • ACCURATE BUILT-IN 22KHz TONE OSCILLATOR SUITS WIDELY ACCEPTED STANDARDS
    • SEMI-LOWDROP POST REGULATOR AND HIGH EFFICIENCY STEP-UP PWM FOR LOW POWER LOSS: Typ. 0.56W @ 125mA
    • BOTH COMPLIANT WITH EUTELSAT AND DIRECT OUTPUT VOLTAGE SPECIFICATION

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LNBH21

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models