LNBH25LS
Obsolete
Design Win
LNB supply and control IC with step-up and I²C interface

Download datasheet

Product overview

Description

Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25LS is a monolithic voltage regulator and interface IC, assembled in QFN24L (4x4 mm) specifically designed to provide 13/18 V power supply and 22 kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box. In this application field, it offers a complete solution with extremely low component count and low power dissipation together with a simple design and I²C standard interface.

  • All features

    • Complete interface between LNB and I²C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
    • Selectable output current limit by external resistor
    • Compliant with main satellite receiver output voltage specifications (15 programmable levels)
    • Accurate built-in 22 kHz tone generator suits widely accepted standards
    • 22 kHz tone waveform integrity guaranteed at no-load condition
    • Low drop post regulator and high efficiency step-up PWM with integrated power NMOS allowing low power losses
    • Overload and overtemperature internal protections with I²C diagnostic bits
    • LNB short-circuit dynamic protection
    • +/- 4 kV ESD tolerant on output power pins

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LNBH25LS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models