Product overview
Key Benefits
Easy Design
- Dedicated pins for fault indication and standby functionality
- 3.3 to 15 V input pins voltage range
Robust
- Optimized burst‑mode operation for ultra‑fast wakeup
- OTP, UVLO, cross-conduction protections
Compact
- Integrated power GaN
- Smart solution in GQFN 9x9 mm2 package
Description
The MASTERGAN6 is an advanced power system-in-package integrating two enhancement mode GaN transistors in a half-bridge configuration driven by a high-voltage, high frequency gate driver.
The integrated power GaNs have typical RDS(ON) of 140 mΩ and 650 V drain source blocking voltage.
The MASTERGAN6 features linear regulators on both the lower and upper driving sections to optimize driving efficiency. The high side of the embedded gate driver can be supplied by the integrated bootstrap diode. The interlocking function avoids cross-conduction conditions.
The advanced driver section, thanks to small propagation delay, very short wake-up time, and short, minimum on-times, enables high frequency switching operation.
The extended range of input pins as well as the remote signaling pin (FLT) allow easy interfacing with controllers, microcontrollers, or DSP units. The standby pin allows to reduce the power consumption of the device during inactive periods.
The MASTERGAN6 operates in the industrial temperature range, -40 °C to 125 °C.
The device is available in a compact 9x9x1 mm QFN package.
-
All features
- Power system-in-package integrating 650 V GaN transistors half-bridge with high-voltage gate driver
- 140 mΩ typ low-side and high-side RDS(ON) with IDS(MAX) = 10 A
- Linear regulators to regulate high-side and low-side driver supply voltage
- Overall driver’s propagation delay of 45 ns and 35 ns minimum pulse
- Very fast wake-up time of high-side driver
- Externally adjustable turn-on resistors
- UVLO protection on VCC and high-side driver supply voltage
- Interlocking function
- Dedicated pins for standby and shutdown with fault pin for remote signal
- 3.3 V to 15 V (typ.) compatible inputs with hysteresis and pull-down
- Thermal shutdown protection
You might also like...
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| MASTERGAN6TR | Active | TFQFPN 9X9X1.05 35L PITCH 0.6MM | Industrial | Ecopack2 | - | - |
MASTERGAN6TR
Package:
TFQFPN 9X9X1.05 35L PITCH 0.6MMMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| MASTERGAN6TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
MASTERGAN6TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors