PM6600
Obsolete
Design Win
6-rows 30 mA LEDs driver with boost regulator for mobile pc LCD panels backlight

Download datasheet

Product overview

Description

The PM6600 consists of a high efficiency monolithic boost converter and six controlled current generators (ROWs), specifically designed to supply LEDs arrays used in the backlight of LCD panels. The device can manage a nominal output voltage up to 36 V (i.e. 10 White-LEDs per ROW). The generators can be externally programmed to sink up to 32 mA and they can be dimmed via a PWM signal (1% dimming dutycycle at 20 kHz can be managed). The device allows to detect and manage the open and shorted LED faults and to let unused ROWs floating. Basic protections (output over-voltage, internal MOSFET over-current and thermal shutdown) are provided.

  • All features

    • Boost section4.7 V to 28 V input voltage rangeInternal power MOSFETInternal +5 V LDO for device supplyUp to 36 V output voltageConstant frequency peak current-mode control200 kHz to 1 MHz adjustable switching frequencyExternal synchronization for multi-device applicationPulse-skip power saving mode at light loadProgrammable soft-startProgrammable OVP protectionStable with ceramic output capacitorsThermal shutdown
    • Backlight driver sectionSix rows with 32 mA maximum current capability (adjustable)Up to 10 WLEDs per rowUnused rows detection500 ns minimum dimming time (1 % minimum dimming duty-cycle at 20 kHz)± 2.1 % current accuracy± 2 % current matching between rowsLED failure (open and short circuit) detection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6600

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models