PM6610
Obsolete
Design Win
2-4 Cells Li-ion, Li-FePO4 Battery Charger with SMBus Interface, N-Channel RBFET & BATFET Mosfet Selector

Download databrief

Product overview

Description

The PM6610 is a high efficiency battery charger with SMBus communication interface. It includes a synchronous switching DC-DC converter with N-channel high-side and low-side Power MOSFET drivers. The possibility to set the switching frequency with SMBus by choosing one of the two preset values of 350 kHz or 700 kHz assures the best trade-off between power conversion efficiency and application component cost and PCB size.

Integrated loop compensation network and soft-start allow the reduction of the number of external components.

The PM6610 integrates 2 charge pumps to drive N-channel BATFET and RBFET MOSFETs.

The SMBus communication interface is used to set the battery charge current and voltage.

The PM6610 charges 2 to 4-series Li-Ion or LiFePO4cells, for mobile PC applications. It is available on a 16-pin, 3x3 mm, QFN package.

  • All features

    • Buck converter
      • Synchronous buck converter with N-channel high-side, low-side Power MOSFET integrated drivers
      • 350 kHz or 700 kHz switching frequency, selectable with SMBus
      • AC adapter input voltage range 9 V - 24 V
      • 5 V bias input voltage supply
      • Battery charge voltage range 2.5 V - 18 V
      • ±0.5% charge voltage accuracy
      • 0.1% cell charge voltage resolution
      • ±3% charge current accuracy
      • Overvoltage, overcurrent protection
      • Battery, inductor, Power MOSFET short- circuit protection
      • Internal loop compensation network
      • Integrated soft-start
    • Selector
      • N-channel BATFET MOSFET driver
      • N-channel RBFET MOSFET driver
    • System
      • 1 mA quiescent supply current
      • 17 μA - 35 μA sleep mode current (BATFET charge pump OFF - ON)
      • Thermal shutdown

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6610

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models