PM6652
Obsolete
Design Win
Single-phase multifunctional DC-DC controller for Intel platforms

Download datasheet

Product overview

Description

The PM6652 is a single-phase, step-down SMPS controller with high precision 7-bit DAC. It has been designed to supply the CPU and the graphics core (render engine) of the Intel® mobile platform, according to Intel MVP6.5 specifications.

The PM6652 can also be configured to supply the 7-bit family, VR11 compliant, ATOM® processors.

The controller, based on constant on-time (COT) architecture, allows real-time dynamic switching of the core operating voltages and frequencies, working in both performance and suspend render states.

An embedded integrator control loop compensates the DC voltage error due to the output ripple.

The high efficiency at light load, achieved with pulse-skipping working mode, and the extremely low shutdown and quiescent adsorbed current, make the PM6652 the ideal choice in battery powered devices.

  • All features

    • 4.5 V to 36 V input voltage range
    • 0.3 V to 1.5 V output voltage range
    • IMVP6.5 GPU/CPU and VR11 CPU mode selection
    • Very fast load transient response using constant-on-time loop control
    • Remote voltage sensing
    • Programmable droop function
    • 7-bit dynamic voltage positioning (VID)
    • Programmable PWM frequency
    • Lossless current sense with inductor DCR
    • Accurate inductor current sense with RSENSE
    • Negative current limit
    • Boot diode embedded
    • Latched OVP, UVP and overtemperature
    • Pulse-skipping when suspend state is selected
    • Output voltage ripple compensation
    • Soft-start and soft-end
    • Power good available
    • Current monitor (IMON)
    • Thermal throttling

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6652

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models